IESNA:LM-63-2002
[TEST]P1645418
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11584.9
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1870.0 1749.9 1670.6 1609.4 1521.1 1482.7 1542.4 1662.5 1830.7 2027.6 2255.5 2499.0 2748.2 3025.1 3284.9 
3599.4 3824.1 4007.9 4149.2 4207.2 4188.4 4026.7 3550.4 3286.5 3136.2 2936.9 2532.5 1838.9 1212.3 756.5 502.4 
302.3 138.1 81.7 32.7 0.0 0.0 
1870.0 1740.1 1665.7 1602.8 1516.2 1482.7 1546.5 1666.5 1835.6 2030.9 2265.3 2511.2 2757.1 3017.7 3295.5 
3596.1 3846.9 4029.1 4177.8 4238.2 4230.1 4072.4 3627.2 3343.7 3203.2 3004.7 2595.4 1898.5 1253.2 785.1 522.0 
318.6 156.9 89.9 38.4 0.0 0.0 
1870.0 1751.5 1669.0 1615.1 1539.1 1492.5 1538.3 1645.3 1789.1 1972.1 2194.3 2429.6 2675.4 2939.3 3212.2 
3496.5 3782.4 4035.6 4270.1 4425.3 4483.3 4477.6 4280.7 3895.1 3681.1 3480.9 3079.0 2358.5 1516.2 946.8 
629.9 401.1 221.4 147.0 62.1 0.0 0.0 
1870.0 1757.2 1686.1 1637.1 1568.5 1520.3 1536.6 1611.8 1737.6 1890.4 2075.8 2298.8 2526.0 2766.9 3021.8 
3290.6 3590.4 3913.1 4234.2 4511.1 4724.3 4859.9 4895.9 4855.8 4746.4 4535.6 4203.1 3570.8 2319.3 1383.1 
806.3 512.2 292.5 145.4 54.7 0.0 0.0 
1870.0 1771.9 1701.7 1656.7 1611.0 1566.9 1555.4 1593.0 1673.1 1791.5 1941.8 2114.2 2299.7 2513.7 2749.0 
2985.1 3261.2 3577.3 3933.5 4311.8 4628.7 4887.7 5090.3 5256.1 5415.4 5562.5 5634.4 5375.4 4371.4 2583.1 
1195.2 529.4 281.8 120.1 44.1 0.8 0.0 
1870.0 1793.2 1728.6 1687.0 1660.8 1633.0 1618.3 1632.2 1672.3 1746.6 1848.7 1961.5 2088.9 2241.7 2430.4 
2610.9 2833.1 3107.6 3424.6 3803.6 4189.2 4553.6 4896.7 5223.5 5620.5 6087.8 6602.4 7017.4 6838.5 5413.0 
2929.5 1144.5 398.7 193.6 62.9 1.6 0.0 
1870.0 1812.0 1757.2 1724.5 1710.7 1708.2 1711.5 1723.7 1747.4 1788.3 1856.1 1943.5 2017.0 2085.6 2188.6 
2333.2 2502.3 2713.0 2998.1 3352.7 3776.7 4214.5 4689.2 5163.0 5658.9 6282.2 6990.5 7720.0 8025.5 7241.3 
5504.5 3213.0 1133.1 407.6 153.6 13.9 0.0 
1870.0 1812.8 1759.7 1727.8 1714.7 1714.7 1721.3 1734.3 1757.2 1798.1 1867.5 1953.3 2022.7 2084.0 2182.0 
2321.7 2476.9 2687.7 2972.0 3314.3 3749.7 4199.0 4663.0 5165.5 5658.9 6279.7 6983.1 7723.3 8035.3 7268.2 
5591.1 3436.8 1185.4 418.3 160.9 14.7 0.0 
1870.0 1822.6 1787.4 1767.0 1766.2 1779.3 1803.8 1829.9 1863.4 1906.7 1984.3 2066.8 2102.8 2142.8 2227.8 
2338.1 2481.0 2690.2 2973.6 3320.0 3727.7 4194.1 4688.4 5194.0 5710.3 6300.2 6942.3 7479.0 7561.5 6802.6 
5452.2 3456.4 1398.6 355.4 154.4 21.2 0.0 
1870.0 1846.3 1834.0 1837.3 1858.5 1891.2 1924.7 1961.5 2001.5 2057.0 2131.4 2177.1 2199.2 2243.3 2315.2 
2427.1 2565.2 2809.4 3106.0 3466.2 3940.1 4443.3 4982.5 5568.2 6199.7 6876.9 7479.8 7859.7 7622.8 6698.8 
5251.2 2741.6 870.8 318.6 138.9 38.4 0.0 
1870.0 1869.1 1879.8 1907.5 1956.5 2019.5 2081.5 2148.5 2219.6 2296.4 2387.1 2435.3 2484.3 2554.5 2653.4 
2791.5 2976.1 3203.2 3477.7 3791.4 4132.0 4512.7 4897.5 5364.0 5837.8 6301.0 6607.3 6623.7 5895.0 4843.6 
3374.7 1413.3 446.0 190.3 70.3 21.2 0.0 
1870.0 1883.8 1904.3 1942.7 2005.6 2077.5 2149.3 2222.1 2292.3 2371.6 2452.4 2485.1 2512.1 2549.6 2593.8 
2656.7 2747.3 2861.7 3008.8 3186.0 3389.4 3606.8 3846.9 4150.0 4467.0 4736.6 4849.3 4724.3 4035.6 3252.2 
2263.7 973.8 326.0 163.4 80.1 29.4 0.0 
1870.0 1878.9 1906.7 1953.3 2019.5 2090.5 2160.0 2221.2 2273.5 2325.0 2369.1 2369.1 2348.7 2330.7 2302.9 
2278.4 2268.6 2261.3 2249.8 2231.9 2209.0 2182.8 2178.8 2227.8 2320.1 2390.3 2332.3 2060.3 1513.8 1071.8 
673.2 345.6 200.1 116.0 66.2 26.1 0.0 
1870.0 1903.4 1940.2 1984.3 2040.7 2086.4 2115.9 2128.1 2112.6 2066.8 1990.0 1859.3 1676.3 1455.0 1187.8 
955.0 753.2 622.5 557.1 527.7 512.2 501.6 486.9 476.3 485.3 492.6 474.6 439.5 379.1 314.5 262.2 205.0 147.9 93.9 
51.5 16.3 0.0 
1870.0 1922.2 1955.7 1983.5 2006.4 2007.2 1969.6 1883.0 1738.4 1553.8 1337.3 1086.5 860.2 723.0 657.6 628.2 
611.1 602.9 601.3 601.3 599.6 593.1 579.2 558.8 539.2 530.2 511.4 469.7 403.6 321.1 255.7 201.8 142.1 85.0 50.6 13.1 
0.0 
1870.0 1930.4 1955.7 1960.6 1942.7 1875.7 1736.0 1553.8 1342.2 1102.0 901.1 794.1 749.9 729.5 712.4 700.9 699.3 
705.0 718.9 734.4 749.9 760.6 763.8 750.8 723.8 684.6 627.4 562.9 484.4 379.9 274.5 183.0 121.7 81.7 42.5 8.2 0.0 
1870.0 1938.6 1949.2 1924.7 1847.9 1698.4 1499.9 1280.1 1058.7 905.2 848.8 825.1 802.2 780.2 761.4 748.3 
747.5 766.3 781.0 774.5 774.5 775.3 754.0 710.7 669.9 633.9 589.8 533.5 467.3 393.8 300.6 208.3 146.2 92.3 40.0 5.7 
0.0 
1870.0 1931.2 1929.6 1875.7 1744.1 1548.9 1336.5 1120.0 957.4 911.7 899.4 880.7 850.4 813.7 785.1 767.9 
733.6 686.2 681.3 666.6 635.6 637.2 641.3 649.5 655.2 649.5 637.2 617.6 587.4 535.1 417.5 320.2 225.5 133.2 55.6 3.3 
0.0 
1870.0 1928.8 1915.7 1838.1 1662.5 1455.0 1223.8 1032.6 963.2 959.1 952.5 932.1 897.8 853.7 808.8 717.3 
655.2 614.3 558.0 545.7 543.3 551.4 569.4 582.5 575.9 561.2 542.4 517.9 486.1 446.0 370.1 308.8 246.7 153.6 65.4 3.3 
0.0 
1870.0 1928.8 1910.8 1803.8 1613.4 1386.3 1164.1 1012.2 993.4 1003.2 1002.4 984.4 949.3 900.3 787.5 687.9 
615.1 531.8 501.6 487.7 484.4 487.7 492.6 486.9 459.1 443.6 430.5 412.6 384.0 351.3 303.1 254.1 199.3 138.1 62.1 2.5 
0.0 
1870.0 1912.4 1889.6 1789.1 1574.2 1350.4 1130.6 1006.5 1006.5 1022.8 1027.7 1013.8 985.2 923.9 786.7 675.6 
572.7 513.0 493.4 496.7 531.0 539.2 488.5 487.7 446.0 440.3 418.3 397.8 373.3 321.1 271.2 217.3 160.9 111.1 45.7 2.5 
0.0 
1870.0 1904.3 1883.8 1780.1 1574.2 1350.4 1130.6 1005.6 1008.1 1025.2 1030.2 1019.5 991.8 921.5 789.2 670.7 
571.9 511.4 493.4 502.4 549.8 554.7 489.3 493.4 447.7 447.7 419.1 394.6 366.0 310.4 261.4 211.6 151.1 93.9 43.3 2.5 
0.0 
